EntelliGuard G1, Breaker 3P 1600A, Fixed pattern, Icu/Icw 50kA

Manufacturer ABB’s Industrial Solutions Business
Description EntelliGuard G1, Breaker 3P 1600A, Fixed pattern, Icu/Icw 50kA
Part Number 407168
EAN 5050096071687
Catalog Number GG16S4
Current (A) 1600
Voltage (V) 690
Voltage Type (AC/DC) AC
Trigger Current (A ) 50kA/≤440VAC
Power Dissipation (W) 109,8
Height(mm) 442
Width(mm) 343
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407168 EntelliGuard G1, Breaker 3P 1600A, Fixed pattern, Icu/Icw 50kA 5050096071687 GG16S4 1600 690 AC 50kA/≤440VAC 109,8 442 343 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business