EntelliGuard G1, Breaker 3P 1250A, Fixed pattern, Icu 85/Icw 65kA

Manufacturer ABB’s Industrial Solutions Business
Description EntelliGuard G1, Breaker 3P 1250A, Fixed pattern, Icu 85/Icw 65kA
Part Number 407126
EAN 5050096071267
Catalog Number GG13H4
Current (A) 1250
Voltage (V) 1000
Voltage Type (AC/DC) AC
Trigger Current (A ) 85kA/≤440VAC
Power Dissipation (W) 66,9
Height(mm) 442
Width(mm) 343
Depth(mm) 328
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A ) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 407126 EntelliGuard G1, Breaker 3P 1250A, Fixed pattern, Icu 85/Icw 65kA 5050096071267 GG13H4 1250 1000 AC 85kA/≤440VAC 66,9 442 343 328 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Trigger Current (A )
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business