EFFICOR contactor 50 A, 3 poles, coil 230V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EFFICOR contactor 50 A, 3 poles, coil 230V 50/60Hz
Part Number 270008
EAN 4022903700081
Catalog Number EF50A300B230
Current (A) 50
Voltage (V) 230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 270008 EFFICOR contactor 50 A, 3 poles, coil 230V 50/60Hz 4022903700081 EF50A300B230 50 230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business