EFFICOR contactor 105 A, 3 poles, coil 110V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EFFICOR contactor 105 A, 3 poles, coil 110V 50/60Hz
Part Number 270062
EAN 4022903700623
Catalog Number EF105A300B110
Current (A) 105
Voltage (V) 110
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 270062 EFFICOR contactor 105 A, 3 poles, coil 110V 50/60Hz 4022903700623 EF105A300B110 105 110 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business