EC40A300B400 Contactor 40 A ,Coil400V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EC40A300B400 Contactor 40 A ,Coil400V 50/60Hz
Part Number 267080
EAN 4022903670803
Catalog Number EC40A300B400
Current (A) 40
Voltage (V) 400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 267080 EC40A300B400 Contactor 40 A ,Coil400V 50/60Hz 4022903670803 EC40A300B400 40 400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business