EC12AB00B240 Contactor 12 A ,2NO+2NC, Coil240V 50/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description EC12AB00B240 Contactor 12 A ,2NO+2NC, Coil240V 50/60Hz
Part Number 267299
EAN 4022903672999
Catalog Number EC12AB00B240
Current (A) 12
Voltage (V) 240
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 267299 EC12AB00B240 Contactor 12 A ,2NO+2NC, Coil240V 50/60Hz 4022903672999 EC12AB00B240 12 240 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business