DILOS 00 Switch-disconnector 32A 3P DIN-rail

Manufacturer ABB’s Industrial Solutions Business
Description DILOS 00 Switch-disconnector 32A 3P DIN-rail
Part Number 730988
EAN 3390207309882
Catalog Number D/061303-201
Height(mm) 81
Width(mm) 36
Depth(mm) 75
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 730988 DILOS 00 Switch-disconnector 32A 3P DIN-rail 3390207309882 D/061303-201 81 36 75 IP20
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree