Digital triphase kWh 4 Mod MT+D3N485 x/54MMID

Manufacturer ABB’s Industrial Solutions Business
Description Digital triphase kWh 4 Mod MT+D3N485 x/54MMID
Part Number 665261
EAN 5413656652618
Catalog Number MT+D3N485 x/5 4M MID
Current (A) 6
Voltage (V) 230 / 400
Voltage Type (AC/DC) AC
Power Dissipation (W) ≤4
Height(mm) 90,38
Width(mm) 71,2
Depth(mm) 65,8
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 665261 Digital triphase kWh 4 Mod MT+D3N485 x/54MMID 5413656652618 MT+D3N485 x/5 4M MID 6 230 / 400 AC ≤4 90,38 71,2 65,8 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business