Digital monophase kWh 2 Mod MT+D1i 63 2M MID

Manufacturer ABB’s Industrial Solutions Business
Description Digital monophase kWh 2 Mod MT+D1i 63 2M MID
Part Number 665251
EAN 5413656652519
Catalog Number MT+D1i 63 2M MID
Current (A) 63
Voltage (V) 230
Voltage Type (AC/DC) AC
Power Dissipation (W) ≤4
Height(mm) 90,5
Width(mm) 35,6
Depth(mm) 66
Protection degree IP20
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 665251 Digital monophase kWh 2 Mod MT+D1i 63 2M MID 5413656652519 MT+D1i 63 2M MID 63 230 AC ≤4 90,5 35,6 66 IP20
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business