ABB’s Industrial Solutions Business
By ABB’s Industrial Solutions Business

Digital monophase kWh 1 Mod MT+D1i 32 1M

Manufacturer ABB’s Industrial Solutions Business
Description Digital monophase kWh 1 Mod MT+D1i 32 1M
Part Number 665248
EAN 5413656652489
Catalog Number MT+D1i 32 1M
Current (A) 32
Voltage (V) 230
Voltage Type (AC/DC) AC
Power Dissipation (W) ≤1
Height(mm) 89
Width(mm) 17,8
Depth(mm) 62,8
Protection degree IP20
CAD models
Share

Product selection

Index Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 1 665248 Digital monophase kWh 1 Mod MT+D1i 32 1M 5413656652489 MT+D1i 32 1M 32 230 AC ≤1 89 17,8 62,8 IP20

Contact the supplier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map