ABB’s Industrial Solutions Business
By ABB’s Industrial Solutions Business

Compact Electronic RCBO with Neutral Tail DME60 G 1P+N 40 A 30 mA

Manufacturer ABB’s Industrial Solutions Business
Description Compact Electronic RCBO with Neutral Tail DME60 G 1P+N 40 A 30 mA
Part Number 605066
EAN 5413656050667
Catalog Number DME60C40/030
Current (A) 40
Voltage (V) 240
Voltage Type (AC/DC) AC
Trigger Current (A ) 30mA/6kV
CAD models
Share

Product selection

Index Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Trigger Current (A )
1 1 605066 Compact Electronic RCBO with Neutral Tail DME60 G 1P+N 40 A 30 mA 5413656050667 DME60C40/030 40 240 AC 30mA/6kV

Contact the supplier

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map