CL10A300MN Contactor 3-pole 220-230V 50Hz

Manufacturer ABB’s Industrial Solutions Business
Description CL10A300MN Contactor 3-pole 220-230V 50Hz
Part Number 104294
EAN 8425095042940
Catalog Number CL10A300MN
Current (A) 105
Voltage (V) 220-230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 104294 CL10A300MN Contactor 3-pole 220-230V 50Hz 8425095042940 CL10A300MN 105 220-230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business