CL09A400M6 Contactor 4-pole 230V 50Hz/60Hz

Manufacturer ABB’s Industrial Solutions Business
Description CL09A400M6 Contactor 4-pole 230V 50Hz/60Hz
Part Number 110653
EAN 8425095106536
Catalog Number CL09A400M6
Current (A) 95
Voltage (V) 230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 110653 CL09A400M6 Contactor 4-pole 230V 50Hz/60Hz 8425095106536 CL09A400M6 95 230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business