CL04A310MU Contactor 3-pole 380-400V 50Hz

Manufacturer ABB’s Industrial Solutions Business
Description CL04A310MU Contactor 3-pole 380-400V 50Hz
Part Number 104175
EAN 8425095041752
Catalog Number CL04A310MU
Current (A) 32
Voltage (V) 380-400
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 104175 CL04A310MU Contactor 3-pole 380-400V 50Hz 8425095041752 CL04A310MU 32 380-400 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business