CL01A400TN Contactor 4-pole 220-230V 50Hz

Manufacturer ABB’s Industrial Solutions Business
Description CL01A400TN Contactor 4-pole 220-230V 50Hz
Part Number 104314
EAN 8017018043143
Catalog Number CL01A400TN
Current (A) 12
Voltage (V) 220-230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 104314 CL01A400TN Contactor 4-pole 220-230V 50Hz 8017018043143 CL01A400TN 12 220-230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business