CK75CE311N Contactor 3-pole 220-250V AC/DC

Manufacturer ABB’s Industrial Solutions Business
Description CK75CE311N Contactor 3-pole 220-250V AC/DC
Part Number 113109
EAN 8425095131095
Catalog Number CK75CE311N
Current (A) 150
Voltage (V) 220-250
Voltage Type (AC/DC) DC
Power Dissipation (W) 20,4W
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W)
1 113109 CK75CE311N Contactor 3-pole 220-250V AC/DC 8425095131095 CK75CE311N 150 220-250 DC 20,4W
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Power Dissipation (W)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business