Base with plain sides APO 71

Manufacturer ABB’s Industrial Solutions Business
Description Base with plain sides APO 71
Part Number 856003
EAN 5412348560033
Catalog Number E/010075-099
Height(mm) 372
Width(mm) 302
Depth(mm) 131
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856003 Base with plain sides APO 71 5412348560033 E/010075-099 372 302 131
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business