Base with plain sides APO 61

Manufacturer ABB’s Industrial Solutions Business
Description Base with plain sides APO 61
Part Number 856006
EAN 5412348560064
Catalog Number E/010065-099
Height(mm) 603
Width(mm) 302
Depth(mm) 131
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856006 Base with plain sides APO 61 5412348560064 E/010065-099 603 302 131
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business