Base with plain sides APO 12

Manufacturer ABB’s Industrial Solutions Business
Description Base with plain sides APO 12
Part Number 856008
EAN 5412348560088
Catalog Number E/010125-099
Height(mm) 603
Width(mm) 603
Depth(mm) 131
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856008 Base with plain sides APO 12 5412348560088 E/010125-099 603 603 131
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business