Auxiliary Contact CA S/H for Unibis

Manufacturer ABB’s Industrial Solutions Business
Description Auxiliary Contact CA S/H for Unibis
Part Number 672973
EAN 5413656729730
Catalog Number CAUNS/H
Current (A) 5
Voltage (V) 230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 672973 Auxiliary Contact CA S/H for Unibis 5413656729730 CAUNS/H 5 230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business