Auxiliary Contact CA H

Manufacturer ABB’s Industrial Solutions Business
Description Auxiliary Contact CA H
Part Number 671603
EAN 5413656716037
Catalog Number CAH
Current (A) 5
Voltage (V) 230
Voltage Type (AC/DC) AC
Product selection
Selector Part Number Description EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC)
1 671603 Auxiliary Contact CA H 5413656716037 CAH 5 230 AC
Part Number
Description
EAN
Catalog Number
Current (A)
Voltage (V)
Voltage Type (AC/DC)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business