ASTAT XL Soft Starter, 360-930A

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT XL Soft Starter, 200-525V, no Bypass, 360A
Referencia 872318
EAN 5412348723186
Catalog Number QL21X360DA1
Mains voltage (V) AC 200 - 525
Control voltage (V) 110 - 240
Control voltage type AC
Power (kW) at 400Vac 160
With display Yes
Unit size G4C
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 689
Width (mm) 430
Depth (mm) 300
Weight (kg) 45
Product selection
Selector Referencia Designación EAN Catalog Number Mains voltage (V) AC Control voltage (V) Control voltage type Power (kW) at 400Vac With display Unit size Approvals
1 872318 ASTAT XL Soft Starter, 200-525V, no Bypass, 360A 5412348723186 QL21X360DA1 200 - 525 110 - 240 AC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
2 872320 ASTAT XL Soft Starter, 200-525V, no Bypass, 380A 5412348723209 QL21X380DA1 200 - 525 110 - 240 AC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
3 872322 ASTAT XL Soft Starter, 200-525V, no Bypass, 430A 5412348723223 QL21X430DA1 200 - 525 110 - 240 AC 200 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
4 872324 ASTAT XL Soft Starter, 200-525V, no Bypass, 620A 5412348723247 QL21X620DA1 200 - 525 110 - 240 AC 315 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
5 872328 ASTAT XL Soft Starter, 200-525V, no Bypass, 650A 5412348723285 QL21X650DA1 200 - 525 110 - 240 AC 355 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
6 872330 ASTAT XL Soft Starter, 200-525V, no Bypass, 790A 5412348723308 QL21X790DA1 200 - 525 110 - 240 AC 450 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
7 872332 ASTAT XL Soft Starter, 200-525V, no Bypass, 930A 5412348723322 QL21X930DA1 200 - 525 110 - 240 AC 500 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
8 873139 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 360A 5412348731396 QL22X360DA1 200 - 525 24 AC/DC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
9 873140 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 380A 5412348731402 QL22X380DA1 200 - 525 24 AC/DC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
10 873141 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 430A 5412348731419 QL22X430DA1 200 - 525 24 AC/DC 200 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
11 873142 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 620A 5412348731426 QL22X620DA1 200 - 525 24 AC/DC 315 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
12 873143 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 650A 5412348731433 QL22X650DA1 200 - 525 24 AC/DC 355 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
13 873144 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 790A 5412348731440 QL22X790DA1 200 - 525 24 AC/DC 450 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
14 873145 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 930A 5412348731457 QL22X930DA1 200 - 525 24 AC/DC 500 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
15 872365 ASTAT XL Soft Starter, 380-690V, no Bypass, 360A 5412348723650 QL41X360DA1 380 - 690 110 - 240 AC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
16 872366 ASTAT XL Soft Starter, 380-690V, no Bypass, 380A 5412348723667 QL41X380DA1 380 - 690 110 - 240 AC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
17 872368 ASTAT XL Soft Starter, 380-690V, no Bypass, 430A 5412348723681 QL41X430DA1 380 - 690 110 - 240 AC 200 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
18 872369 ASTAT XL Soft Starter, 380-690V, no Bypass, 620A 5412348723698 QL41X620DA1 380 - 690 110 - 240 AC 315 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
19 872370 ASTAT XL Soft Starter, 380-690V, no Bypass, 650A 5412348723704 QL41X650DA1 380 - 690 110 - 240 AC 355 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
20 872371 ASTAT XL Soft Starter, 380-690V, no Bypass, 790A 5412348723711 QL41X790DA1 380 - 690 110 - 240 AC 450 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
21 872372 ASTAT XL Soft Starter, 380-690V, no Bypass, 930A 5412348723728 QL41X930DA1 380 - 690 110 - 240 AC 500 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
22 873171 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 360A 5412348731716 QL42X360DA1 380 - 690 24 AC/DC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
23 873172 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 380A 5412348731723 QL42X380DA1 380 - 690 24 AC/DC 160 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
24 873173 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 430A 5412348731730 QL42X430DA1 380 - 690 24 AC/DC 200 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
25 873174 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 620A 5412348731747 QL42X620DA1 380 - 690 24 AC/DC 315 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
26 873175 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 650A 5412348731754 QL42X650DA1 380 - 690 24 AC/DC 355 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
27 873176 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 790A 5412348731761 QL42X790DA1 380 - 690 24 AC/DC 450 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
28 873177 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 930A 5412348731778 QL42X930DA1 380 - 690 24 AC/DC 500 Yes G4C CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Mains voltage (V) AC
Control voltage (V)
Control voltage type
Power (kW) at 400Vac
With display
Unit size
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business