ASTAT XL Soft Starter, 255A

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT XL Soft Starter, 200-525V, no Bypass, 255A
Referencia 872312
EAN 5412348723124
Catalog Number QL21X255DA1
Mains voltage (V) AC 200 - 525
Control voltage (V) 110 - 240
Control voltage type AC
Power (kW) at 400Vac 132
With display Yes
Unit size G3C
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 460
Width (mm) 390
Depth (mm) 280
Weight (kg) 24
Product selection
Selector Referencia Designación EAN Catalog Number Mains voltage (V) AC Control voltage (V) Control voltage type Power (kW) at 400Vac With display Unit size Approvals
1 872312 ASTAT XL Soft Starter, 200-525V, no Bypass, 255A 5412348723124 QL21X255DA1 200 - 525 110 - 240 AC 132 Yes G3C CE, UL, cULus, EAC, C-Tick, ABS, LR
2 873138 ASTAT XL Soft Starter, 200-525V, Control 24V, no Bypass, 255A 5412348731389 QL22X255DA1 200 - 525 24 AC/DC 132 Yes G3C CE, UL, cULus, EAC, C-Tick, ABS, LR
3 872364 ASTAT XL Soft Starter, 380-690V, no Bypass, 255A 5412348723643 QL41X255DA1 380 - 690 110 - 240 AC 132 Yes G3C CE, UL, cULus, EAC, C-Tick, ABS, LR
4 873170 ASTAT XL Soft Starter, 380-690V, Control 24V, no Bypass, 255A 5412348731709 QL42X255DA1 380 - 690 24 AC/DC 132 Yes G3C CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Mains voltage (V) AC
Control voltage (V)
Control voltage type
Power (kW) at 400Vac
With display
Unit size
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business