ASTAT, Remote Control Panel

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT XL, Remote Control Panel
Referencia 872391
EAN 5412348723919
Catalog Number QORCPXL
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 120
Width (mm) 120
Depth (mm) 38
Weight (kg) 0,25
Product selection
Selector Referencia Designación EAN Catalog Number Approvals
1 872391 ASTAT XL, Remote Control Panel 5412348723919 QORCPXL CE, UL, cULus, EAC, C-Tick, ABS, LR
2 872392 ASTAT XB & XBm, Remote Control Panel 5412348723926 QORCPXB CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business