ASTAT XBm Soft Starter, 18-60A

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT XB Soft Starterm, 200-440V, Bypass, 18A
Referencia 872869
EAN 5412348728693
Catalog Number QC11B018XA1
Mains voltage (V) AC 200 - 440
Control voltage (V) 110 - 240
Control voltage type AC
Power (kW) at 400Vac 7,5
With display No
Unit size 1
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 201
Width (mm) 200
Depth (mm) 214
Weight (kg) 2,2
Product selection
Selector Referencia Designación EAN Catalog Number Mains voltage (V) AC Control voltage (V) Control voltage type Power (kW) at 400Vac With display Unit size Approvals
1 872869 ASTAT XB Soft Starterm, 200-440V, Bypass, 18A 5412348728693 QC11B018XA1 200 - 440 110 - 240 AC 7,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
2 873096 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 18A 5412348730962 QC12B018XA1 200 - 440 24 AC/DC 7,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
3 872153 ASTAT XB Soft Starterm, 200-575V, Bypass, 18A 5412348721533 QC31B018XA1 200 - 575 110 - 240 AC 7,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
4 873097 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 18A 5412348730979 QC32B018XA1 200 - 575 24 AC/DC 7,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
5 872870 ASTAT XB Soft Starterm, 200-440V, Bypass, 34A 5412348728709 QC11B034XA1 200 - 440 110 - 240 AC 15 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
6 873098 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 34A 5412348730986 QC12B034XA1 200 - 440 24 AC/DC 15 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
7 872154 ASTAT XB Soft Starterm, 200-575V, Bypass, 34A 5412348721540 QC31B034XA1 200 - 575 110 - 240 AC 15 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
8 873099 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 34A 5412348730993 QC32B034XA1 200 - 575 24 AC/DC 15 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
9 872871 ASTAT XB Soft Starterm, 200-440V, Bypass, 42A 5412348728716 QC11B042XA1 200 - 440 110 - 240 AC 18,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
10 873100 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 42A 5412348731006 QC12B042XA1 200 - 440 24 AC/DC 18,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
11 872155 ASTAT XB Soft Starterm, 200-575V, Bypass, 42A 5412348721557 QC31B042XA1 200 - 575 110 - 240 AC 18,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
12 873101 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 42A 5412348731013 QC32B042XA1 200 - 575 24 AC/DC 18,5 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
13 872872 ASTAT XB Soft Starterm, 200-440V, Bypass, 48A 5412348728723 QC11B048XA1 200 - 440 110 - 240 AC 22 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
14 873102 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 48A 5412348731020 QC12B048XA1 200 - 440 24 AC/DC 22 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
15 872159 ASTAT XB Soft Starterm, 200-575V, Bypass, 48A 5412348721595 QC31B048XA1 200 - 575 110 - 240 AC 22 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
16 873103 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 48A 5412348731037 QC32B048XA1 200 - 575 24 AC/DC 22 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
17 872873 ASTAT XB Soft Starterm, 200-440V, Bypass, 60A 5412348728730 QC11B060XA1 200 - 440 110 - 240 AC 30 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
18 873073 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 60A 5412348730733 QC12B060XA1 200 - 440 24 AC/DC 30 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
19 872173 ASTAT XB Soft Starterm, 200-575V, Bypass, 60A 5412348721731 QC31B060XA1 200 - 575 110 - 240 AC 30 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
20 873104 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 60A 5412348731044 QC32B060XA1 200 - 575 24 AC/DC 30 No 1 CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Mains voltage (V) AC
Control voltage (V)
Control voltage type
Power (kW) at 400Vac
With display
Unit size
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business