ASTAT XBm Soft Starter, 140-200A

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT XB Soft Starterm, 200-440V, Bypass, 140A
Referencia 872877
EAN 5412348728778
Catalog Number QC11B140XA1
Mains voltage (V) AC 200 - 440
Control voltage (V) 110 - 240
Control voltage type AC
Power (kW) at 400Vac 75
With display No
Unit size 3
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 240
Width (mm) 200
Depth (mm) 214
Weight (kg) 6,5
Product selection
Selector Referencia Designación EAN Catalog Number Mains voltage (V) AC Control voltage (V) Control voltage type Power (kW) at 400Vac With display Unit size Approvals
1 872877 ASTAT XB Soft Starterm, 200-440V, Bypass, 140A 5412348728778 QC11B140XA1 200 - 440 110 - 240 AC 75 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
2 873111 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 140A 5412348731112 QC12B140XA1 200 - 440 24 AC/DC 75 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
3 872185 ASTAT XB Soft Starterm, 200-575V, Bypass, 140A 5412348721854 QC31B140XA1 200 - 575 110 - 240 AC 75 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
4 873112 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 140A 5412348731129 QC32B140XA1 200 - 575 24 AC/DC 75 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
5 872878 ASTAT XB Soft Starterm, 200-440V, Bypass, 170A 5412348728785 QC11B170XA1 200 - 440 110 - 240 AC 90 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
6 873113 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 170A 5412348731136 QC12B170XA1 200 - 440 24 AC/DC 90 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
7 872186 ASTAT XB Soft Starterm, 200-575V, Bypass, 170A 5412348721861 QC31B170XA1 200 - 575 110 - 240 AC 90 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
8 873114 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 170A 5412348731143 QC32B170XA1 200 - 575 24 AC/DC 90 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
9 872879 ASTAT XB Soft Starterm, 200-440V, Bypass, 200A 5412348728792 QC11B200XA1 200 - 440 110 - 240 AC 110 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
10 873115 ASTAT XB Soft Starterm, 200-440V, Control 24V, Bypass, 200A 5412348731150 QC12B200XA1 200 - 440 24 AC/DC 110 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
11 872187 ASTAT XB Soft Starterm, 200-575V, Bypass, 200A 5412348721878 QC31B200XA1 200 - 575 110 - 240 AC 110 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
12 873116 ASTAT XB Soft Starterm, 200-575V, Control 24V, Bypass, 200A 5412348731167 QC32B200XA1 200 - 575 24 AC/DC 110 No 3 CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Mains voltage (V) AC
Control voltage (V)
Control voltage type
Power (kW) at 400Vac
With display
Unit size
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business