ASTAT, Profibus Comm module

Manufacturer ABB’s Industrial Solutions Business
Designación ASTAT, Profibus Comm module
Referencia 872386
EAN 5412348723865
Catalog Number QOPDP
Approvals CE, UL, cULus, EAC, C-Tick, ABS, LR
Height (mm) 90
Width (mm) 40
Depth (mm) 166
Weight (kg) 0,25
Product selection
Selector Referencia Designación EAN Catalog Number Approvals
1 872386 ASTAT, Profibus Comm module 5412348723865 QOPDP CE, UL, cULus, EAC, C-Tick, ABS, LR
Referencia
Designación
EAN
Catalog Number
Approvals
Documentation
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business