ARIA Pole mounting Set

Manufacturer ABB’s Industrial Solutions Business
Description ARIA Pole mounting Set
Part Number 891608
EAN 891608
Catalog Number 891608
Height(mm) 43
Width(mm) 497
Depth(mm) 57
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 891608 ARIA Pole mounting Set 891608 891608 43 497 57
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business