ARIA 86 Full cover plate with cut outs for DIN-rail equipment

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 86 Full cover plate with cut outs for DIN-rail equipment
Part Number 831102
EAN 5412348311024
Catalog Number E/054086-154
Height(mm) 790
Width(mm) 561,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831102 ARIA 86 Full cover plate with cut outs for DIN-rail equipment 5412348311024 E/054086-154 790 561,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business