ARIA 75 Rail for terminal blocks

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 75 Rail for terminal blocks
Part Number 831021
EAN 5412348310218
Catalog Number E/054005-190
Height(mm) 22
Width(mm) 441
Depth(mm) 22,3
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831021 ARIA 75 Rail for terminal blocks 5412348310218 E/054005-190 22 441 22,3
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business