ARIA 75 glazed door with handle three point closing system

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 75 glazed door with handle three point closing system
Part Number 831286
EAN 5412348312861
Catalog Number 831286
Height(mm) 735
Width(mm) 535
Depth(mm) 270
Protection degree IP66
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 831286 ARIA 75 glazed door with handle three point closing system 5412348312861 831286 735 535 270 IP66 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business