ARIA 75 Full cover plate plain

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 75 Full cover plate plain
Part Number 831084
EAN 5412348310843
Catalog Number E/054075-150
Height(mm) 690
Width(mm) 461,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831084 ARIA 75 Full cover plate plain 5412348310843 E/054075-150 690 461,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business