ARIA 64 mounting plates Sendzimir zinc coated sheet steel 2 mm

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 64 mounting plates Sendzimir zinc coated sheet steel 2 mm
Part Number 831066
EAN 5412348310669
Catalog Number E/054064-140
Height(mm) 550
Width(mm) 350
Depth(mm) 2
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831066 ARIA 64 mounting plates Sendzimir zinc coated sheet steel 2 mm 5412348310669 E/054064-140 550 350 2
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business