ARIA 64 mounting plates pertinax 5 mm

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 64 mounting plates pertinax 5 mm
Part Number 831067
EAN 5412348310676
Catalog Number E/054064-142
Height(mm) 550
Width(mm) 350
Depth(mm) 5
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831067 ARIA 64 mounting plates pertinax 5 mm 5412348310676 E/054064-142 550 350 5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business