ARIA 64 cabinet with double bit lock 3 mm two point closing system

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 64 cabinet with double bit lock 3 mm two point closing system
Part Number 831810
EAN 5412348318108
Catalog Number 831810
Height(mm) 615
Width(mm) 415
Depth(mm) 230
Protection degree IP65
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 831810 ARIA 64 cabinet with double bit lock 3 mm two point closing system 5412348318108 831810 615 415 230 IP65 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business