ARIA 64 cabinet with double bit lock 3 mm three point closing system

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 64 cabinet with double bit lock 3 mm three point closing system
Part Number 831065
EAN 5412348310652
Catalog Number E/054064-130
Height(mm) 615
Width(mm) 415
Depth(mm) 230
Protection degree IP66
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 831065 ARIA 64 cabinet with double bit lock 3 mm three point closing system 5412348310652 E/054064-130 615 415 230 IP66 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business