ARIA 54 Mounting frame

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 54 Mounting frame
Part Number 831057
EAN 5412348310577
Catalog Number E054054163
Height(mm) 471
Width(mm) 366,8
Depth(mm) 49,7
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831057 ARIA 54 Mounting frame 5412348310577 E054054163 471 366,8 49,7
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business