ARIA 54 Individual modular cover plate with cut-outs

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 54 Individual modular cover plate with cut-outs
Part Number 831798
EAN 5412348317989
Catalog Number E/054054-161
Height(mm) 150
Width(mm) 343
Depth(mm) 7,25
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831798 ARIA 54 Individual modular cover plate with cut-outs 5412348317989 E/054054-161 150 343 7,25
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business