ARIA 54 Full cover plate with cut outs for DIN-rail equipment

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 54 Full cover plate with cut outs for DIN-rail equipment
Part Number 831056
EAN 5412348310560
Catalog Number E/054054-153
Height(mm) 479
Width(mm) 361,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831056 ARIA 54 Full cover plate with cut outs for DIN-rail equipment 5412348310560 E/054054-153 479 361,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business