ARIA 43 with handle three point closing system

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 43 with handle three point closing system
Part Number 831034
EAN 5412348310348
Catalog Number 831034
Height(mm) 415
Width(mm) 315
Depth(mm) 170
Protection degree IP66
Number of doors 1
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree Number of doors
1 831034 ARIA 43 with handle three point closing system 5412348310348 831034 415 315 170 IP66 1
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Number of doors
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business