ARIA 43 Mounting frame

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 43 Mounting frame
Part Number 831041
EAN 5412348310416
Catalog Number E054043162
Height(mm) 371
Width(mm) 266,8
Depth(mm) 49,7
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831041 ARIA 43 Mounting frame 5412348310416 E054043162 371 266,8 49,7
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business