ARIA 43 86 Individual modular cover plate with cut-outs

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 43 86 Individual modular cover plate with cut-outs
Part Number 831796
EAN 5412348317965
Catalog Number E/054108-151
Height(mm) 150
Width(mm) 239
Depth(mm) 7,25
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831796 ARIA 43 86 Individual modular cover plate with cut-outs 5412348317965 E/054108-151 150 239 7,25
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business