ARIA 32 Mounting frame

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 32 Mounting frame
Part Number 831030
EAN 5412348310300
Catalog Number E054032162
Height(mm) 271
Width(mm) 166,8
Depth(mm) 49,7
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831030 ARIA 32 Mounting frame 5412348310300 E054032162 271 166,8 49,7
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business