ARIA 32 Full cover plate with cut-outs for DIN-rail equipment

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 32 Full cover plate with cut-outs for DIN-rail equipment
Part Number 831029
EAN 5412348310294
Catalog Number E/054032-152
Height(mm) 279
Width(mm) 161,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831029 ARIA 32 Full cover plate with cut-outs for DIN-rail equipment 5412348310294 E/054032-152 279 161,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business