ARIA 108 mounting plates metal perforated 1.5 mm

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 108 mounting plates metal perforated 1.5 mm
Part Number 831338
EAN 5412348313387
Catalog Number E/054108-141
Height(mm) 950
Width(mm) 750
Depth(mm) 1,5
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831338 ARIA 108 mounting plates metal perforated 1.5 mm 5412348313387 E/054108-141 950 750 1,5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business