ARIA 108 Full cover plate with cut-outs for individual modular cover plates

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 108 Full cover plate with cut-outs for individual modular cover plates
Part Number 831795
EAN 5412348317958
Catalog Number E/054108-151
Height(mm) 990
Width(mm) 761,8
Depth(mm) 79,4
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831795 ARIA 108 Full cover plate with cut-outs for individual modular cover plates 5412348317958 E/054108-151 990 761,8 79,4
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business