APO Rubber cable sleeve

Manufacturer ABB’s Industrial Solutions Business
Description APO Rubber cable sleeve
Part Number 851106
EAN 5412348511066
Catalog Number E/040021-135
Height(mm) 114
Width(mm) 102
Depth(mm) 50
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 851106 APO Rubber cable sleeve 5412348511066 E/040021-135 114 102 50
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business