APO 81 Box with hinged cover IP 55

Manufacturer ABB’s Industrial Solutions Business
Description APO 81 Box with hinged cover IP 55
Part Number 856076
EAN 5412348560767
Catalog Number E/011085-100
Height(mm) 558
Width(mm) 302
Depth(mm) 175
Protection degree IP55
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856076 APO 81 Box with hinged cover IP 55 5412348560767 E/011085-100 558 302 175 IP55
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business