APO 81 Box with hinged cover and lock IP 44

Manufacturer ABB’s Industrial Solutions Business
Description APO 81 Box with hinged cover and lock IP 44
Part Number 856084
EAN 5412348560842
Catalog Number E/012086-100
Height(mm) 558
Width(mm) 302
Depth(mm) 175
Protection degree IP44
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm) Protection degree
1 856084 APO 81 Box with hinged cover and lock IP 44 5412348560842 E/012086-100 558 302 175 IP44
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Protection degree
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business