APO 71 enclosures for DIN-rail equipment

Manufacturer ABB’s Industrial Solutions Business
Description APO 71 enclosures for DIN-rail equipment
Part Number 856120
EAN 5412348561207
Catalog Number E/049729-166
Height(mm) 372
Width(mm) 302
Depth(mm) 175
Product selection
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 856120 APO 71 enclosures for DIN-rail equipment 5412348561207 E/049729-166 372 302 175
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
Contact the supplier
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business